Downloading...
 
product-image
 

Built in VCXO, Spread-Spectrum Clock Generator - BU3087FV

BU3087FV has built in VCXO that is necessary for theDigital-TV signal reception.
Connecting 27MHz crystal oscillator generates clocksignals to 74.25MHz for Hi-Vision.
BU3087FV has built in Spread-Spectrum function too.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU3087FV-E2 Active SSOP-B16 2500 2500 Taping Yes
 
Specifications:
Supply voltage(Min.)[V] 3.135
Supply voltage(Max.)[V] 3.465
Reference Frequency [MHz] 27
Jitter 1σ(Typ.) [psec] 35
Operating Temperature (Min.)[°C] -10
Operating Temperature (Max.)[°C] 75
Features:
  • ・ 3225 size crystal is usable
    ・ ON / OFF of Spread-Spectrum is selectable
    ・ Four kinds of Modulation-Rate is selectable (±0.25% / ±0.50% / ±0.75% / ±1.00%)
    ・ Triangular Modulation
 
 
Recent Clicks:
Other New/Updated Products Relating to Clocks & Timers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance