Downloading...
 
product-image
 

1ch 200mA CMOS LDO Regulators - BU2HTD2WNVX

BUxxTD2WNVX series is high-performance FULL CMOS regulator with 200-mA output, which is mounted on microminiature package SSON004X1010 (1.0 mm ? 1.0 mm ? 0.6 mm). It has excellent noise characteristics and loadresponsiveness characteristics despite its low circuit current consumption of 35µA. It is most appropriate for variousapplications such as power supplies for logic IC, RF, and camera modules. Micro miniature SSON004X1010 with built-inheatsink is adopted for the package, which contributes to the space-saving design of the set.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU2HTD2WNVX-TL Active SSON004X1010 5000 5000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.5
ch 1
Vin(Min.)[V] 1.7
Vin(Max.)[V] 6.0
Vout (Typ.) [V] 2.75
Vout Precision ±1.0
Iout(Max.)[A] 0.2
Circuit Current[mA] 0.035
Output Short Current[mA] 70
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function Yes
Soft Start No
I/O Voltage Difference (Typ.)[V] 0.26(Io=0.2A)
Ripple Rejection [dB] 70.0
Load Regulation[mV] 10(Io=1 to 100mA)
Input Capacitor[µF] 0.47
Output Capacitor[µF] 0.47
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・ High-accuracy output voltage of 1% (25 mV on Vout<2.5V products)
    ・ High ripple rejection: 70 dB (Typ., 1 kHz,)
    ・ Compatible with small ceramic capacitor (CIN=Co=0.47 μF)
    ・ Low current consumption: 35 μA
    ・ ON/OFF control of output voltage
    ・ With built-in overcurrent protection circuit and thermal shutdown circuit
    ・ With built-in output discharge circuit
    8) Adopting ultra-small package SSON004X1010
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU11TD2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1010   inquiry
BU1ATD2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1010   Buy Sample
BU23TD2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1010   Buy Sample
BU10TD2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1010   Buy Sample
BU12TD2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1010   Buy Sample
BU15TD2WNVX 1ch 200mA CMOS LDO Regulators SSON004X1010   Buy Sample
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BUxxUA3, BUxxTD2 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)