Downloading...

Versatile PackageFULL CMOS LDO Regulator - BU25UC3WG

BU25UC3WG is high-performance FULL CMOSregulator with 300-mA output, which is mounted onversatile package SSOP5 (2.9 mm x 2.8 mm x 1.25 mm). It has excellent noise characteristics and loadresponsiveness characteristics despite its low circuitcurrent consumption of 50µA. It is most appropriate forvarious applications such as power supplies for logic IC, RF, and camera modules ROHM's.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU25UC3WG-TR Active SSOP5 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.0
ch 1
Vin(Min.)[V] 1.7
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 2.5
Vout Precision ±25mV
Iout(Max.)[A] 0.3
Circuit Current[mA] 0.05
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function Yes
Soft Start No
Ripple Rejection [dB] 70.0
Load Regulation[mV] 35
Input Capacitor[µF] 1.0
Output Capacitor[µF] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • High accuracy detection
    • low current consumption
    • Compatible with small ceramic capacitor (Cin=Co=1.0uF)
    • With built-in output discharge circuit
    • High ripple rejection
    • ON/OFF control of output voltage
    • With built-in over current protection circuit and thermal shutdown circuit
    • Package SSOP5 is similar to SOT-23-5 (JEDEC)
    • Low dropout voltage
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Table of resistance for output voltage setting on linear regulator Ics