Downloading...
Microstem system Lens Drivers for Digital Cameras - BU24035GW BU24035GW is the system Lens Driver corresponding tothe Microstep driving, making it possible to configure thesophisticated, high precision and low noise lens driversystem. Microstep controller is incorporated into IC,making it possible to cut down CPU power. In addition,drivers for DC motor and voice coil motor are built in.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Usage | DSC |
Number of Channels | 6.0 |
Operating Temperature (Min.)[°C] | -20 |
Operating Temperature (Max.)[°C] | 85 |
Features:
- ・ Built-in 6 channels Driver block. 1-4ch: Voltage control type H-bridge (Adaptable to STM 2systems) 5ch: Voltage / Current control type H-bridge 6ch: Current control type H-bridge
・ Built-in 2 channels PI driving circuit
・ Built-in 1 channels Waveforming circuit
・ Built-in FLL digital servo circuit
・ Built-in PLL circuit
・ Built-in STM control circuit : Autonomous control(cache/updown mode), Clock IN control
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BU24036MWV | μ-step System Lens Driver for Digital Still Cameras | UQFN040V5050 | Buy Sample | |
BD65496MUV | 1ch.H-Bridge Driver High-Speed Drive type | VQFN024V4040 | Buy Sample | |
BD65494MUV | 1-Channel Lens Driver for Single-lens Reflex Cameras | VQFN016V3030 | Buy Sample | |
BD6370GUL | 5-Channel System Lens Driver for Digital Still Cameras | VCSP50L2 | Buy Sample | |
BD6758MWV | 5-Channel System Lens Driver for Digital Still Cameras | UQFN036V5050 | inquiry | |
BD6758KN | 5-Channel System Lens Driver for Digital Still Cameras | VQFN36 | Buy Sample |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs