Downloading...

Microstem system Lens Drivers for Digital Cameras - BU24032GW

BU24032GW is the system Lens Driver corresponding tothe Microstep driving, making it possible to configure thesophisticated, high precision and low noise lens driversystem. Microstep controller is incorporated into IC,making it possible to cut down CPU power. In addition,drivers for DC motor and voice coil motor are built in.
Multifunctional lens can be applied.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU24032GW-E2 Active UCSP75M2 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Usage DSC
Number of Channels 5.5
Features:
  • ・ Built-in 6 channels Driver block. 1-5ch: Voltage control type H-bridge (Adaptable to STM 1systems) 6ch: Current control type H-bridge
    ・ Built-in 2 channels PI driving circuit
    ・ Built-in 3 channels Waveforming circuit
    ・ Built-in FLL digital servo circuit
    ・ Built-in PLL circuit
 
 
Recent Clicks:
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance