Downloading...
 
product-image
 

4-wire Resistive Touch Screen Controller - BU21028FV-M

Unlike most resistive touch screen controllers, the BU21028FV-M 4-wire resistive touch-screen controller can generate data that enables dual touch detection. The Host processor can use this data to detect single and dual point coordinates.

Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU21028FV-ME2 Active SSOP-B20 2500 2500 Taping Yes
 
Specifications:
Vcc(Min.)[V] 2.7
Vcc(Max.)[V] 3.6
MCU -
Resolution 4096 x 4096
Stand-by current[µA] 100.0
Host I/F I2C
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • AEC-Q100
    • standard 4-wire resistive touch screens
    • Single and dual touch detection
    • I2C-like interface (for the host processor I/F)
    • 12-bit resolution
    • Single 2.7V to 3.6V power supply
    • Auto power down/on control
    • Built-in clock oscillator circuit
 
 
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks