Downloading...
 
product-image
 

Resistive Type Touch Screen Control IC - BU21024FV-M

The BU21024FV-M is 4-wire resistive touch screen controller IC.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU21024FV-ME2 Active SSOP-B28 2000 2000 Taping Yes
 
Specifications:
Vcc(Min.)[V] 2.7
Vcc(Max.)[V] 3.6
MCU 8bit
Resolution 1024 x 1024
Stand-by current[µA] 60.0
Host I/F I2C / SPI
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・4-wire resistive touch screen interface
    ・3.0V single power supply
    ・4-wire SPI interface / 2-wire serial interface
    ・Selectable download way of CPU firmware (Host or EEPROM)
    ・Two points and gesture detection
 
 
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks