Downloading...

Resistive Type Touch Screen Control IC - BU21023MUV

The BU21023MUV is 4-wire resistive touch screen controller IC.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU21023MUV-E2 Active VQFN028V5050 2500 2500 Taping Yes
 
Specifications:
Vcc(Min.)[V] 2.7
Vcc(Max.)[V] 3.6
MCU 8bit
Resolution 1024 x 1024
Stand-by current[µA] 60.0
Host I/F I2C / SPI
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 85
Features:
  • ・4-wire resistive touch screen interface
    ・3.0V single power supply
    ・4-wire SPI interface / 2-wire serial interface
    ・Selectable download way of CPU firmware (Host or EEPROM)
    ・Two points and gesture detection
 
 
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks