Downloading...
 
product-image
 

Serial/Parallel 2-input Drivers - BU2090F

BU2090F incorporates a built-in shift register and a latch circuit to control 12 LED by serial interface, linked to a microcontrollers.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU2090F-E2 Active SOP16 2500 2500 Taping Yes
 
Specifications:
Number of Serial input 2.0
Number of Parallel output 12.0
Output type Open drain
Vcc(Min.)[V] 2.7
Vcc(Max.)[V] 5.5
Output Current (Max.)[mA] 25.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・LED can be driven directly. (Output current 25mA)
    ・12 bit parallel output
    ・Operational on low voltage (2.7V to 5.5V)
 
 
Recent Clicks:
Other New/Updated Products Relating to Switch & Multiplexer & Logic
New Products:
 
 
Technical Data
Application Note

Thermal Resistance