Downloading...
 
product-image
 

Serial/Parallel 4-input Drivers - BU2050F

BU2050F incorporates a built-in shift register and a latch circuit to control 8 LED by serial interface, linked to a microcontrollers.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU2050F-E2 Active SOP14 2500 2500 Taping Yes
 
Specifications:
Number of Serial input 4.0
Number of Parallel output 8.0
Output type CMOS
Vcc(Min.)[V] 4.5
Vcc(Max.)[V] 5.5
Output Current (Max.)[mA] 25.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・LED can be driven directly. (Output current 25mA)
    ・8 bit parallel output
 
 
Recent Clicks:
Other New/Updated Products Relating to Switch & Multiplexer & Logic
New Products:
 
 
Technical Data
Application Note

Thermal Resistance