Downloading...
 
product-image
 

Clockless Link™ Serial Interface Transceiver LSI - BU17074KV

BU17074KV supports parallel data transmission by ROHM's original CDR (Clock Data Recovery) technology. This chip supports transmitter feature and receiver feature alternatively. BU17074KV transmits or receives 24bit RGB video data and 3bit DE/Vsync/Hsync signals via one pair Clockless Link™.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU17074KV-E2 Active VQFP64 1000 1000 Taping Yes
 
Specifications:
Sub Family Clockless Link SerDes
Function Serializer / Deserializer
Input Signal Type LVCMOS / Clockless Link
Output Signal Type Clockless Link / LVCMOS
No.of Tx 1 / -
No.of Rx - / 1
Clock frequency (Min.)[MHz] 20
Clock frequency (Max.)[MHz] 75
Clockless Transfer Rates [Gbps] 2.7
Parallel Bus Width 28
Supply Voltage(Min.)[V] 2.3
Supply Voltage(Max.)[V] 3.6
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • High-speed differential serial interface (Maximum 2.7Gbps)
    • No need of lock condition signal or reset signal between transmitter and receiver. (Only differential signals)
    • Low EMI transmission by original DC balance protocol and scrambling.
    • Selectable 2 modes of CMOS parallel output current. (Receiver Mode)
    • The internal filter reduces an image disturbance. This is effective for the external noise that affects differential wire.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Interface
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU17101AKV-M 24bit Clockless Link™ Transmitter VQFP48   Buy Sample
BU17102AKV-M 24bit Clockless Link™ Receiver VQFP48   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance