Downloading...
 
product-image
 

LED Driver with I2C Compatible and 3-wire Serial Interface
for 8x16 LEDs in Dot Matrix - BU16501KS2

BU16501KS2 is “Matrix LED Driver” that is the most suitable for the Home Appliance. It can control 8x16 (128 dot) LED Matrix by internal 8-channel PMOS SWs and 16-channel LED drivers. It can control the brightness in each dot by the setting of the internal register. It supports SPI and I2C interface.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU16501KS2-E2 Active SQFP-T52M 1000 1000 Taping Yes
 
Specifications:
Topology Constant Current
Number of Outputs 16
Vin(Min.)[V] 2.7
Vin(Max.)[V] 5.5
Output Current(Max.)[mA] 680.0
Vout(Max.)[V] 5.5
LED Configuration 8 x 16 Matrix
LDO No
Auto Luminous Control No
GPIO No
Synchronous No
Dimming 64step PWM
Iq(Typ.)[mA] 2.1
Ishutdown(Typ.)[µA] 0.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・LED Matrix driver (8x16)
     ・8-channel PMOS SWs and 16-ch current drivers with 1/8 timing driven sequentially.
    $nbsp;・Put ON/OFF (for every dot).
    $nbsp;・The current drivers can drive 0 to 20mA current with 16-step (for every dot).
    $nbsp;・The current drivers can drive maximum 42.5mA/Line.
    $nbsp;・64-steps of the luminance control by PWM (common setting for all dots)
    ・Interface
    $nbsp;・SPI and I2C BUS FS mode(max 400kHz)Compatibility
    $nbsp;・For I2C mode, I2C Device address is selectable (74h or 75h)
    $nbsp;・Thermal shutdown (TSD)
 
 
Technical Data
Application Note

Thermal Resistance