Downloading...
 
product-image
 

Image Correction ICs for Panel - BU1573KV

ROHM's real-time video engine ICs incorporate an AIE image correction core specially designed for main displays. Camera video images are optimized for maximum visibility.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU1573KV-E2 Active VQFP64 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Vcc(Min.)[V] 1.4
Vcc(Max.)[V] 1.6
I/F I2C BUS
Video I/F 18bitRGB IF, BUS IF
Display information WVGA+(864x480)
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Compatible with image data from QCIF size (176×144) up to WVGA+size (864×480)
    ・Compatible with 80-system CPU bus interface and RGB interface
    ・Compatible with Input / Output data formats with RGB 5:6:5 and 6:6:6
    ・Multiple operation modes : Image Enhance, Analysis, Through and Sleep
    ・Register can be set up with a 2-wire serial interface (I2C)
    ・PWM output for image adjustment LCD backlight control
    ・Built-in edge-enhancement and gamma filters
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Audio & Video
New Products:
 
 
Technical Data
Application Note

Thermal Resistance