Downloading...

High Ripple Rejection, Low Current Consumption, Versatile Package FULL CMOS LDO Regulator (500mA) - BU12TH5WNVX-1 (New)

BU12TH5WNVX-1 is high-performance FULL CMOS regulator with 500-mA output, which is mounted on versatile package SSON004X1010 (1.00mm x 1.00 mm x 0.60mm). It has excellent ripple rejection, noisecharacteristics and load responsiveness characteristics despite its low circuit current consumption of 10µA. It is most appropriate for various applications such as power supplies for logic IC, RF, and camera modules.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU12TH5WNVX-1TL Active SSON004X1010 5000 5000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.5
ch 1
Vin(Min.)[V] 1.7
Vin(Max.)[V] 6.0
Vout (Typ.) [V] 1.2
Vout Precision ±1.0
Iout(Max.)[A] 0.5
Circuit Current[mA] 0.01
Over Current Protection Yes
Discharge Function Yes
Ripple Rejection [dB] 82.0
Load Regulation[mV] 21(Io=5 to 250mA)
Input Capacitor[µF] 1.0
Output Capacitor[µF] 1.0
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 85
Features:
    • High accuracy detection
    • High ripple rejection
    • low current consumption
    • Compatible with small ceramic capacitor (Cin=Co=1.0µF)
    • With built-in output discharge circuit
    • ON/OFF control of output voltage
    • With built-in over current protection circuit
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance

Application Note

BUxxTH5 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Table of resistance for output voltage setting on linear regulator Ics