Downloading...

Versatile Package FULL CMOS LDO Regulator - BU12JA2MNVX-C (New)

BU12JA2MNVX-C is high-performance FULL CMOS regulator with 200mA 1.2V output, which is mounted on versatile package SSON004R1010 (1.00mm x 1.00 mm x 0.60mm). It has excellent noise characteristics and load responsiveness characteristics despite its low circuit current consumption of 35mA. It is most appropriate for various applications such as power supplies for radar and camera of the automotive.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU12JA2MNVX-CTL Active SSON004R1010 5000 5000 Taping Yes
 
Specifications:
Grade Automotive
Breakdown Voltage(Max.)[V] 6.5
ch 1
Vin(Min.)[V] 1.7
Vin(Max.)[V] 6.0
Vout (Typ.) [V] 1.2
Vout Precision ±2.0%
Iout(Max.)[A] 0.2
Circuit Current[mA] 0.035
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function Yes
Soft Start No
Ripple Rejection [dB] 70.0
Load Regulation[mV] 10
Input Capacitor[µF] 0.47
Output Capacitor[µF] 0.47
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
    • High accuracy detection
    • low current consumption
    • Compatible with small ceramic capacitor(Cin=Co=0.47uF)
    • With built-in output discharge circuit
    • High ripple rejection
    • ON/OFF control of output voltage
    • With built-in over current protection circuit and thermal shutdown circuit
    • Low dropout voltage
    • AEC-Q100 Qualified
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

BUxxJA2MNVX-C Series PCB Layout

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Table of resistance for output voltage setting on linear regulator Ics