Downloading...
Silicon carbide Power Module - BSM180C12P2E202 (New)BSM180C12P2E202 is a SiC (silicon carbide) power module with low surge and low switching loss, suitable for converter, photovoltaics, wind power generation, ubdyctuib heating equipment.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Common Standard | - |
Drain-source Voltage[V] | 1200 |
Drain Current[A] | 204.0 |
Total Power Dissipation[W] | 1360 |
Junction Temperature(Max.)[°C] | 175 |
Storage Temperature (Min.)[°C] | -40 |
Storage Temperature (Max.)[°C] | 125 |
Package | Chopper |
Features:
- Low surge, low switching loss.
- High-speed switching possible.
- Reduced temperature dependance.
RELATED PRODUCTS
Other New/Updated Products Relating to SiC Power Devices
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BSM400D12P3G002 | Silicon carbide Power Module | G | inquiry | |
BSM600D12P3G001 | Silicon carbide Power Module | G | inquiry | |
BSM180C12P3C202 | Silicon carbide Power Module | C | inquiry | |
BSM300C12P3E201 | Silicon carbide Power Module | E | inquiry | |
BSM120C12P2C201 | Silicon carbide Power Module | C | inquiry | |
BSM180D12P2E002 | Silicon carbide Power Module | E | inquiry |
New Products:
ROHM Semiconductor reserves the right to change the specifications at any time. |
Technical Data
For SiC Power Devices and Modules
SiC (Silicon Carbide) is a compound semiconductor comprised of silicon (Si) and carbon (C). Compared to Si...
NE Handbook Series
For Power Device
Product Catalog File
SiC Power Device Catelog