Downloading...
 
product-image
 

600V High voltage High & Low-side, Gate Driver - BS2101F

The BS2101F is a monolithic high and low side gate drive IC, which can drive high speed power MOSFET and IGBT driver with bootstrap operation. The floating channel can be used to driven an N-channel power MOSFET or IGBT in the high side configuration which operates up to 600V. The logic inputs can be used 3.3V and 5.0V. The Under Voltage Lockout (UVLO) circuit prevents malfunction when VCC and VBS are lower than the specified threshold voltage.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BS2101F-E2 Active SOP-8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Channel 1
High-side floating supply voltage [V] 600
Min Output Current Io+ [mA] 60
Min Output Current Io- [mA] 130
Turn-on/off time (Typ.) [ns] 220
Offset supply leakage current (Max.) [µA] 50
Vcc(Min.)[V] 10.0
Vcc(Max.)[V] 18.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
    • Floating Channels for Bootstrap Operation to +600V
    • Gate drive supply range from 10V to 18V
    • Built-in Under Voltage Lockout for Both Channels
    • 3.3V and 5.0V Input Logic Compatible
    • Matched Propagation Delay for Both Channels
    • Output in phase with input
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BS2114F 600V High voltage High & Low-side, Gate Driver SOP-8   inquiry
BS2130F-G 600V High Voltage 3 Phase Bridge Driver SOP-28   Buy Sample
BS2103F 600V High voltage High & Low-side, Gate Driver SOP8   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance