Downloading...
 
product-image
 

WL-CSP EEPROM - BRCG064GWZ-3

BRCG064GWZ-3 is a 64Kbit serial EEPROM of I²C BUS Interface Method

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BRCG064GWZ-3E2 Active UCSP35L1 6000 6000 Taping Yes
 
Specifications:
Grade Standard
I/F I2C BUS(2-Wire)
Density [bit] 64K
Bit Format [Word x Bit] 8K x 8
Package UCSP35L1
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.6
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 2.0
Standby Current (Max.)[μA] 2.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 400K
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
Features:
  • · Completely conforming to the world standard I²CBUS.
    All controls available by 2 ports of serial clock(SCL) and serial data (SDA)
    · Other devices than EEPROM can be connected tothe same port, saving microcontroller port
    · 1.6V to 5.5V Single Power Source Operation mostsuitable for battery use
    · 1.6V to 5.5V wide limit of Operating Voltage, possibleFAST MODE 400KHz operation
    · Page Write Mode useful for initial value write atfactory shipment
    · Self-timed Programming Cycle
    · Low Current Consumption
    · Prevention of write mistake
    Write (write protect) Function added
    Prevention of write mistake at low voltage
    · More than 1 million write cycles
    · More than 40 years data retention
    · Noise filter built in SCL / SDA terminal
    · Initial delivery state FFh
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BRCG016GWZ-3 WLCSP I²C BUS 16Kbit EEPROM UCSP30L1A   Buy Sample
BRCF016GWZ-3 WL-CSP EEPROM UCSP30L1   Buy Sample
BRCH064GWZ-3 WLCSP EEPROM UCSP30L1A   Buy Sample
BRCB032GWZ-3 WL-CSP EEPROM UCSP30L1   Buy Sample
BRCE064GWZ-3 WL-CSP EEPROM UCSP25L1   Buy Sample
BRCD016GWZ-3 WL-CSP EEPROM UCSP35L1   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance