BRCF016GWZ-3
16KBit, I²C BUS, Low Power Serial EEPROM

BRCF016GWZ-3 is a serial EEPROM of I²C BUS Interface Method

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BRCF016GWZ-3E2
Status | Recommended
Package | UCSP30L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Series

WL-CSP

Density [bit]

16K

Bit Format [Word x Bit]

2K x 8

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

1M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.86x0.84 (t=0.35)

Find Similar

Features:

  • Completely conforming to the world standard I²C BUS. All controls available by 2 ports of serial clock (SCL) and serial data (SDA)
  • 1.7V to 5.5V Single Power Source Operation most suitable for battery use
  • 1MHz action is possible (1.7V to 5.5V)
  • Up to 16 bytes in page write mode
  • Self-timed Programming Cycle
  • Low Current Consumption
  • Prevention of Write Mistake at Low Voltage
  • More than 1 million write cycles
  • More than 40 years data retention
  • Noise Filter Built in SCL / SDA terminal
  • Initial delivery state FFh
X

Most Viewed