Downloading...
 
product-image
 

Microwire BUS 1Kbit(64x16bit) EEPROM - BR93L46FVT-W

ROHM recommends BR93G46FVT-3B for new design.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR93L46FVT-WE2 Active TSSOP-B8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
I/F MicroWire BUS(3-Wire)
Density [bit] 1K
Bit Format [Word x Bit] 64 x 16
Package TSSOP-B8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.8
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 3.0
Standby Current (Max.)[μA] 2.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 2M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
Features:
  • ・Serial EEPROMs compatible with Microwire bus
    ・Wide operating voltage range:1.8 to 5.5V
    ・Data rewrite up to 1,000,000times
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR93L46FJ-W Microwire BUS 1Kbit(64x16bit) EEPROM SOP-J8   Buy Sample
BR93L46FV-W Microwire BUS 1Kbit(64x16bit) EEPROM SSOP-B8   Buy Sample
BR93L46F-W Microwire BUS 1Kbit(64x16bit) EEPROM SOP8   Buy Sample
BR93L46RFJ-W Microwire BUS 1Kbit(64x16bit) EEPROM SOP-J8   Buy Sample
BR93L46RFVJ-W Microwire BUS 1Kbit(64x16bit) EEPROM TSSOP-B8J   Buy Sample
BR93L46RFVM-W Microwire BUS 1Kbit(64x16bit) EEPROM MSOP8   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance