Not Recommended for New Designs
BR93H56RF-WC
2KBit, MicroWire BUS, Serial EEPROM for Automotive (125℃ Operation)
BR93H56RF-WC
Not Recommended for New Designs
BR93H56RF-WC
2KBit, MicroWire BUS, Serial EEPROM for Automotive (125℃ Operation)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BR93H56RF-WCE2
Status |
Not Recommended for New Designs
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Series
BR93H-WC
Density [bit]
2K
Bit Format [Word x Bit]
128 x 16
Vcc(Min.)[V]
2.7
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
3
Standby Current (Max.)[μA]
10
Write Cycle (Max.)[ms]
10
Input Frequency (Max.)[Hz]
1.25M
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
MicroWire BUS(3-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
5x6.2 (t=1.71)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
・Serial EEPROMs compatible with Microwire bus・Wide operating temperature range:-40 to 125Cel
・Twice the ESD resistance of conventional products: 8kV typ (HBM)