Downloading...
Microwire BUS 2Kbit (128x16bit) EEPROM - BR93G56F-3B BR93G56-3B is serial EEPROM of serial 3-line Interface method.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
I/F | MicroWire BUS(3-Wire) |
Density [bit] | 2K |
Bit Format [Word x Bit] | 128 x 16 |
Package | SOP8 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 85 |
Vcc(Min.)[V] | 1.7 |
Vcc(Max.)[V] | 5.5 |
Circuit Current (Max.)[mA] | 3.0 |
Standby Current (Max.)[μA] | 2.0 |
Write Cycle (Max.)[ms] | 5.0 |
Input Frequency (Max.)[Hz] | 3M |
Endurance (Max.)[Cycle] | 106 |
Data Retention (Max.)[Year] | 40 |
Comment | Pin rotated type. Cu wire bonding. |
Features:
- ・ 3-line communications of chip select, serial clock, serial data input / output (the case where input and output are shared)
・ Actions available at high speed 3MHz clock (4.5V ~ 5.5V)
・ High speed write available (write time 5ms max.)
・ Same package and pin layout from 1Kbit to 16Kbit
・ 1.7~5.5V single power source action
・ Address auto increment function at read action
・ Write mistake prevention function » Write prohibition at power on » Write prohibition by command code » Write mistake prevention function at low voltage
・ Program cycle auto delete and auto end function
・ Program condition display by READY / BUSY
・ Compact package SOP8/SOP-J8/SSOP-B8/TSSOP-B8/MSOP8/ TSSOP-B8J/DIP-T8/VSON008X2030
・ Data retention for 40 years
・ Data rewrite up to 1,000,000 times
・ Data at shipment all addresses FFFFh
Applications:
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BR93G56-3B | Microwire BUS 2Kbit (128x16bit) EEPROM | DIP-T8 | Buy Sample | |
BR93G56FJ-3B | Microwire BUS 2Kbit (128x16bit) EEPROM | SOP-J8 | Buy Sample | |
BR93G56FV-3B | Microwire BUS 2Kbit (128x16bit) EEPROM | SSOP-B8 | Buy Sample | |
BR93G56FVJ-3B | Microwire BUS 2Kbit (128x16bit) EEPROM | TSSOP-B8J | Buy Sample | |
BR93G56FVM-3B | Microwire BUS 2Kbit (128x16bit) EEPROM | MSOP8 | Buy Sample | |
BR93G56FVT-3B | Microwire BUS 2Kbit (128x16bit) EEPROM | TSSOP-B8 | Buy Sample |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs