BR93G46FVT-3A
1KBit, MicroWire BUS, Low Power Serial EEPROM
BR93G46FVT-3A
BR93G46FVT-3A
1KBit, MicroWire BUS, Low Power Serial EEPROM
BR93G46-3A is serial EEPROM of serial 3-line Interface method.
They are 16bit organization and CS PIN is the first PIN in their PIN configuration.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BR93G46FVT-3AGE2
Status |
Recommended
Package |
TSSOP-B8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
BR93G-3A
Density [bit]
1K
Bit Format [Word x Bit]
64 x 16
Comment
Pin rotated type. Cu wire bonding.
Vcc(Min.)[V]
1.7
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
3
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
3M
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
MicroWire BUS(3-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x6.4 (t=1.2)
Features:
・ 3-line communications of chip select, serial clock, serial data input / output (the case where input and output are shared)・ Operations available at high speed 3MHz clock (4.5 V~5.5 V)
・ High speed write available (write time 5ms max.)
・ Same package and pin configuration from 1Kbit to 16Kbit
・ 1.7~5.5V single power source operation
・ Address auto increment function at read operation
・ Write mistake prevention function » Write prohibition at power on » Write prohibition by command code » Write mistake prevention function at low voltage
・ Self-timed programming cycle
・ Program condition display by READY / BUSY
・ Compact package SOP8/SOP-J8/SSOP-B8/TSSOP-B8/MSOP8/ TSSOP-B8J/DIP-T8/VSON008X2030
・ More than 40 years data retention
・ More than 1 million write cycles
・ Initial delivery state all addresses FFFFh