Downloading...
 
product-image
 

Automotive Microwire BUS 1Kbit(64x16bit) EEPROM - BR93A46RF-WM

A serial EEPROM(Electrically Erasable Programmable Read Only Memory) is non-volatile memory that can be overwritten electrically, in units of bytes, and is most suitable for data storage use. ROHM's high reliability serial EEPROMs are among the top of their class. They command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.8V to 5.5V, 2.5V to 5.5V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR93A46RF-WME2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
I/F MicroWire BUS(3-Wire)
Density [bit] 1K
Bit Format [Word x Bit] 64 x 16
Package SOP8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Vcc(Min.)[V] 2.5
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 3.0
Standby Current (Max.)[μA] 2.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 2M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
Features:
  • ・Serial EEPROMs compatible with Microwire bus
    ・Wide operating temperature range:-40 to 105℃.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR93A46F-WM Automotive Microwire BUS 1Kbit(64x16bit) EEPROM SOP8   Buy Sample
BR93A46FJ-WM Automotive Microwire BUS 1Kbit(64x16bit) EEPROM SOP-J8   inquiry
BR93A46RFJ-WM Automotive Microwire BUS 1Kbit(64x16bit) EEPROM SOP-J8   Buy Sample
BR93A46RFVT-WM Automotive Microwire BUS 1Kbit(64x16bit) EEPROM TSSOP-B8   Buy Sample
BR93A46RFVM-WM Automotive Microwire BUS 1Kbit(64x16bit) EEPROM MSOP8   Buy Sample
BR93A56F-WM Automotive Microwire BUS 2Kbit(128x16bit) EEPROM SOP8   inquiry
New Products:
 
 
Technical Data
Application Note

Thermal Resistance