Downloading...
 
product-image
 

SPI BUS 64Kbit(8192x8bit) EEPROM - BR25S640FV-W

ROHM's high reliability serial EEPROMs command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.7V to 5.5V, 1.8V to 5.5V, 2.5V to 5.5V, 3.0V to 3.6V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR25S640FV-WE2 Active SSOP-B8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
I/F SPI BUS
Density [bit] 64K
Bit Format [Word x Bit] 8K x 8
Package SSOP-B8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.7
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 2.0
Standby Current (Max.)[μA] 2.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 20M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
Features:
  • ・Completely conforming to the world standard SPI BUS
    ・Wide operating voltage range:1.7 to 5.5V
    ・Data rewrite up to 1,000,000times
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR25S320F-W SPI BUS 32Kbit(4096x8bit) EEPROM SOP8   Buy Sample
BR25S320FJ-W SPI BUS 32Kbit(4096x8bit) EEPROM SOP-J8   Buy Sample
BR25S320FV-W SPI BUS 32Kbit(4096x8bit) EEPROM SSOP-B8   Buy Sample
BR25S320FVT-W SPI BUS 32Kbit(4096x8bit) EEPROM TSSOP-B8   Buy Sample
BR25S320FVM-W SPI BUS 32Kbit(4096x8bit) EEPROM MSOP8   Buy Sample
BR25S320FVJ-W SPI BUS 32Kbit(4096x8bit) EEPROM TSSOP-B8J   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance