Downloading...
 
product-image
 

Automotive 125℃ Operation SPI BUS 64Kbit (8192x8bit) EEPROM - BR25H640F-2C

BR25H640-2C is a serial EEPROM of SPI BUS interface method.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR25H640F-2CE2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
I/F SPI BUS
Density [bit] 64K
Bit Format [Word x Bit] 8K x 8
Package SOP8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Vcc(Min.)[V] 2.5
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 5.5
Standby Current (Max.)[μA] 10.0
Write Cycle (Max.)[ms] 4.0
Input Frequency (Max.)[Hz] 10M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
Features:
  • ・High speed clock action up to 10MHz (Max.)
    ・Wait function by HOLDB terminal.
    ・Part or whole of memory arrays settable as read only
    memory area by program.
    ・2.5V to 5.5V single power source action most
    suitable
    for battery use.
    ・Page write mode useful for initial value write at
    factory shipment.
    ・For SPI bus interface (CPOL, CPHA)=(0, 0), (1, 1)
    ・Self-timed programming cycle.
    ・Low Supply Current
    At write operation (5V) : 1.1mA (Typ.)
    At read operation (5V) : 1.0mA (Typ.)
    At standby operation (5V): 0.1μA (Typ.)
    ・Address auto increment function at read operation
    ・Prevention of write mistake
    Write prohibition at power on.
    Write prohibition by command code (WRDI).
    Write prohibition by WPB pin.
    Write prohibition block setting by status registers
    (BP1, BP0).
    Prevention of write mistake at low voltage.
    ・TSSOP-B8, SOP8, SOP-J8 Package
    ・Initial delivery state: FFh, status register
    WPEN, BP1, BP0 : 0
    ・More than 100 years data retention.
    ・More than 1 million write cycles.
    ・AEC-Q100 Qualified.
 
 
Applications:
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR25H640FJ-2C Automotive 125℃ Operation SPI BUS 64Kbit (8192x8bit) EEPROM SOP-J8   Buy Sample
BR25H640FVT-2C Automotive 125℃ Operation SPI BUS 64Kbit (8192x8bit) EEPROM TSSOP-B8   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance