Downloading...
 
product-image
 

Automotive SPI BUS 4Kbit(512x8bit) EEPROM - BR25H040FVT-2C

BR25H040-2C is a serial EEPROM of SPI BUS interface method.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR25H040FVT-2CE2 Active TSSOP-B8 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
I/F SPI BUS
Density [bit] 4K
Bit Format [Word x Bit] 512 x 8
Package TSSOP-B8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Vcc(Min.)[V] 2.5
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 4.0
Standby Current (Max.)[μA] 10.0
Write Cycle (Max.)[ms] 4.0
Input Frequency (Max.)[Hz] 10M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
Features:
  • ・ High speed clock action up to 10MHz (Max.)
    ・ Wait function by HOLDB terminal.
    ・ Part or whole of memory arrays settable as read only memory area by program.
    ・ 2.5V to 5.5V single power source action most suitable for battery use.
    ・ Page write mode useful for initial value write at factory shipment.
    ・ For SPI bus interface (CPOL, CPHA)=(0, 0), (1, 1)
    ・ Self-timed programming cycle.
    ・ Low Supply Current At write operation (5V) : 1.0mA (Typ.) At read operation (5V) : 1.0mA (Typ.) At standby operation (5V) : 0.1μA (Typ.)
    ・ Address auto increment function at read operation
    ・ Prevention of write mistake Write prohibition at power on. Write prohibition by command code (WRDI). Write prohibition by WPB pin. Write prohibition block setting by status registers (BP1, BP0). Prevention of write mistake at low voltage.
    ・ MSOP8, TSSOP-B8, SOP8, SOP-J8 Package
    ・ Data at shipment Memory array: FFh, status register BP1, BP0 : 0
    ・ More than 100 years data retention.
    ・ More than 1 million write cycles.
    ・ AEC-Q100 Qualified.
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR25H040F-2C Automotive SPI BUS 4Kbit(512x8bit) EEPROM SOP8   inquiry
BR25H040FJ-2C Automotive SPI BUS 4Kbit(512x8bit) EEPROM SOP-J8   inquiry
BR25H040FVM-2C Automotive SPI BUS 4Kbit(512x8bit) EEPROM MSOP8   inquiry
New Products:
 
 
Technical Data
Application Note

Thermal Resistance