Downloading...
 
product-image
 

125°C Operation SPI BUS 4Kbit(512x8bit) EEPROM - BR25H040F-2LB(H2)

This is the product guarantees long time support in Industrial market. BR25H040-2C is a serial EEPROM of SPI BUS interface method.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR25H040F-2LBH2 Active SOP8 250 250 Taping Yes
 
Specifications:
Grade Industrial
I/F SPI BUS
Density [bit] 4K
Bit Format [Word x Bit] 512 x 8
Package SOP8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Vcc(Min.)[V] 2.5
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 4.0
Standby Current (Max.)[μA] 10.0
Write Cycle (Max.)[ms] 4.0
Input Frequency (Max.)[Hz] 10M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
Features:
  • · Long time support a product for Industrial applications.
    · High speed clock action up to 10MHz (Max.)
    · Wait function by HOLDB terminal.
    · Part or whole of memory arrays settable as read only memory area by program.
    · 2.5V to 5.5V single power source action most suitable for battery use.
    · Page write mode useful for initial value write at factory shipment.
    · For SPI bus interface (CPOL, CPHA)=(0, 0), (1, 1)
    · Self-timed programming cycle.
    · Low Supply Current At write operation (5V) : 1.0mA (Typ.) At read operation (5V) : 1.0mA (Typ.) At standby operation (5V) : 0.1µA (Typ.)
    · Address auto increment function at read operation
    · Prevention of write mistake Write prohibition at power on. Write prohibition by command code (WRDI). Write prohibition by WPB pin. Write prohibition block setting by status registers (BP1, BP0). Prevention of write mistake at low voltage.
    · Data at shipment Memory array: FFh, status register BP1, BP0 : 0
    · More than 100 years data retention.
    · More than 1 million write cycles.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
New Products:
 
 
Technical Data
Application Note

Thermal Resistance