BR25H020FVT-2C
2KBit, SPI BUS, Serial EEPROM for Automotive (125℃ Operation)
BR25H020FVT-2C
BR25H020FVT-2C
2KBit, SPI BUS, Serial EEPROM for Automotive (125℃ Operation)
BR25H020-2C is a serial EEPROM of SPI BUS interface method.
Product Detail
Part Number | BR25H020FVT-2CE2
Status |
Recommended
Package |
TSSOP-B8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Series
BR25H-2C
Density [bit]
2K
Bit Format [Word x Bit]
256 x 8
Vcc(Min.)[V]
2.5
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
4
Standby Current (Max.)[μA]
10
Write Cycle (Max.)[ms]
4
Input Frequency (Max.)[Hz]
10M
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
100
I/F
SPI BUS
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
3x6.4 (t=1.2)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
・ High speed clock action up to 10MHz (Max.)・ Wait function by HOLDB terminal.
・ Part or whole of memory arrays settable as read only memory area by program.
・ 2.5V to 5.5V single power source action most suitable for battery use.
・ Page write mode useful for initial value write at factory shipment.
・ For SPI bus interface (CPOL, CPHA)=(0, 0), (1, 1)
・ Self-timed programming cycle.
・ Low Supply Current At write operation (5V) : 1.0mA (Typ.) At read operation (5V) : 1.0mA (Typ.) At standby operation (5V) : 0.1μA (Typ.)
・ Address auto increment function at read operation
・ Prevention of write mistake Write prohibition at power on. Write prohibition by command code (WRDI). Write prohibition by WPB pin. Write prohibition block setting by status registers (BP1, BP0). Prevention of write mistake at low voltage.
・ MSOP8, TSSOP-B8, SOP8, SOP-J8 Package
・ Data at shipment Memory array: FFh, status register BP1, BP0 : 0
・ More than 100 years data retention.
・ More than 1 million write cycles.
・ AEC-Q100 Qualified.