Downloading...
 
product-image
 

SPI BUS EEPROM - BR25G640F-3

BR25G640F-3 is a 64Kbit Serial EEPROM of SPI BUS Interface.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR25G640F-3GE2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
I/F SPI BUS
Density [bit] 64k
Bit Format [Word x Bit] 8k x 8
Package SOP8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.6
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 8.0
Standby Current (Max.)[μA] 2.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 20M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 100
Features:
  • · High Speed Clock Action up to 20MHz (Max)
    · Wait Function by HOLDB Terminal
    · Part or Whole of Memory Arrays Settable as Read only Memory Area by Program
    · 1.6V to 5.5V Single Power Source Operation Most Suitable for Battery Use.
    · Up to 32 Bytes in Page Write Mode.
    · For SPI Bus Interface (CPOL, CPHA) = (0, 0), (1, 1)
    · Self-timed Programming Cycle
    · Low Current Consumption
    · Address Auto Increment Function at Read Action
    · Prevention of Write Mistake
    · More than 100 years Data Retention.
    · More than 1 Million Write Cycles.
    · Bit Format 8K×8
    · Initial Delivery Data
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR25G640FJ-3 SPI BUS EEPROM SOP-J8   Buy Sample
BR25G640FVT-3 SPI BUS EEPROM TSSOP-B8   Buy Sample
BR25G640FVM-3 SPI BUS EEPROM MSOP8   Buy Sample
BR25G640NUX-3 SPI BUS EEPROM VSON008X2030   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance