Downloading...
 
product-image
 

SPI BUS EEPROM - BR25G512F-3

BR25G512-3 is a 512Kbit serial EEPROM of SPI BUS interface.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR25G512F-3GE2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
I/F SPI BUS
Density [bit] 512K
Bit Format [Word x Bit] 64K x 8
Package SOP8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.8
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 4.0
Standby Current (Max.)[μA] 1.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 10M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 100
Features:
    • High Speed Clock Action up to 10MHz (Max)
    • Wait Function by HOLDB Terminal
    • Part or Whole of Memory Arrays Settable as Read only Memory Area by Program
    • 1.8V to 5.5V Single Power Source Operation Most Suitable for Battery Use
    • Up to 128 Bytes in Page Write Mode.
    • For SPI BUS interface (CPOL, CPHA) = (0, 0), (1, 1)
    • Self-timed Programming Cycle
    • Low Current Consumption
      ·At Write Action (5V) : 0.7mA (Typ)
      ·At Read Action (5V) : 2.4mA (Typ)
      ·At Standby Action (5V) : 0.1µA (Typ)
    • Address Auto Increment Function at Read Action
    • Prevention of Write Mistake
      ·Write Prohibition at Power On
      ·Write Prohibition by Command Code (WRDI)
      ·Write Prohibition by WPB Pin
      ·Write Prohibition Block Setting by Status Registers (BP1, BP0)
      ·Prevention of Write Mistake at Low Voltage
    • More than 100 years Data Retention
    • More than 1 Million Write Cycles
    • Bit Format 64K×8
    • Initial Delivery Data
      Memory Array: FFh
      Status Register: WPEN, BP1, BP0 : 0
 
 
Technical Data
Application Note

Thermal Resistance