Downloading...
 
product-image
 

SPI BUS EEPROM - BR25G256-3

BR25G256-3 is a 256Kbit serial EEPROM of SPI BUS interface.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR25G256-3 Active DIP-T8 2000 50 Tube Yes
 
Specifications:
Grade Standard
I/F SPI BUS
Density [bit] 256K
Bit Format [Word x Bit] 32K x 8
Package DIP-T8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.6
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 2.0
Standby Current (Max.)[μA] 0.1
Write Cycle (Max.)[ms] 5.0
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 100
Features:
    • High Speed Clock Action up to 20MHz (Max)
    • Wait Function by HOLDB Terminal
    • Part or Whole of Memory Arrays Settable as Read only Memory Area by Program
    • 1.6V to 5.5V Single Power Source Operation Most Suitable for Battery Use.
    • UP to 64Byte in Page Write Mode.
    • For SPI bus interface (CPOL, CPHA) = (0, 0), (1, 1)
    • Self-timed Programming Cycle
    • Low Current Consumption
    • Address Auto Increment Function at Read Action
    • Prevention of Write Mistake
    • More than 100 years Data Retention.
    • More than 1 Million Write Cycles.
    • Bit Format 32K×8
 
 
Technical Data
Application Note

Thermal Resistance