BR25G128NUX-3
128KBit, SPI BUS, Low Power Serial EEPROM
BR25G128NUX-3
BR25G128NUX-3
128KBit, SPI BUS, Low Power Serial EEPROM
BR25G128NUX-3 is a 128kbit Serial EEPROM of SPI BUS Interface.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BR25G128NUX-3TR
Status |
Recommended
Package |
VSON008X2030
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
BR25G-3
Density [bit]
128K
Bit Format [Word x Bit]
16K x 8
Vcc(Min.)[V]
1.6
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
8
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
20M
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
100
I/F
SPI BUS
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2x3 (t=0.6)
Features:
- High Speed Clock Action up to 20MHz(Max)
- Wait Function by HOLDB TerminalPart or Whole of Memory Arrays Settable asRead only Memory Area by Program1.6V to 5.5V Single Power Source Operation Most Suitable for Battery Use.Up to 64 Bytes in Page Write Mode.For SPI Bus Interface(CPOL, CPHA) =(0, 0),(1, 1)
- Self-timed Programming CycleLow Current Consumption
- At Write Action(5V) : 0.5mA(Typ)
- At Read Action(5V) : 2.0mA(Typ)
- At Standby Action(5V) : 0.1µA(Typ)
- Address Auto Increment Function at Read ActionPrevention of Write Mistake
- Write Prohibition at Power On
- Write Prohibition by Command Code(WRDI)
- Write Prohibition by WPB Pin
- Write Prohibition Block Setting by Status Registers(BP1, BP0)
- Prevention of Write Mistake at Low VoltageMore than 100 years Data Retention.More than 1 Million Write Cycles.Bit Format 16K×8Initial Delivery Data
- Memory Array: FFh
- Status Register: WPEN, BP1, BP0 : 0