Downloading...
105°C Operation SPI BUS EEPROM - BR25A512FJ-3MBR25A512-3M is a 512Kbit Serial EEPROM of SPI BUS Interface.
| ||||
Specifications:
Grade | Automotive |
I/F | SPI BUS |
Density [bit] | 512K |
Bit Format [Word x Bit] | 64K x 8 |
Package | SOP-J8 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 105 |
Vcc(Min.)[V] | 2.5 |
Vcc(Max.)[V] | 5.5 |
Circuit Current (Max.)[mA] | 4.0 |
Standby Current (Max.)[μA] | 10.0 |
Write Cycle (Max.)[ms] | 5.0 |
Input Frequency (Max.)[Hz] | 10M |
Endurance (Max.)[Cycle] | 106 |
Data Retention (Max.)[Year] | 100 |
Features:
- High Speed Clock Action up to 10MHz (Max)
- Wait Function by HOLDB Terminal
- Part or Whole of Memory Arrays Settable as Read only Memory Area by Program
- 2.5V to 5.5V Single Power Source Operation Most Suitable for Battery Use
- Up to 128 Bytes in Page Write Mode
- For SPI BUS Interface (CPOL, CPHA) = (0, 0), (1, 1)
- Self-timed Programming Cycle
- Low Current Consumption
·At Write Action (5V) : 0.7mA (Typ)
·At Read Action (5V) : 2.4mA (Typ)
·At Standby Action (5V) : 0.1µA (Typ) - Address Auto Increment Function at Read Action
- Prevention of Write Mistake
·Write Prohibition at Power On
·Write Prohibition by Command Code (WRDI)
·Write Prohibition by WPB Pin
·Write Prohibition Block Setting by Status Registers (BP1, BP0)
·Prevention of Write Mistake at Low Voltage - More than 100 years Data Retention
- More than 1 Million Write Cycles
- Bit Format 64K×8
- Initial Delivery Data
Memory Array : FFh
Status Register: WPEN, BP1, BP0 : 0
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BR25A512F-3M | 105°C Operation SPI BUS EEPROM | SOP8 | Buy Sample | |
BR25A512FVT-3M | 105°C Operation SPI BUS EEPROM | TSSOP-B8 | Buy Sample |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs