Downloading...
 
product-image
 

105°C Operation SPI BUS EEPROM - BR25A1MFJ-3M

BR25A1MFJ-3M is a 1Mbit Serial EEPROM of SPI BUS Interface.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR25A1MFJ-3MGE2 Active SOP-J8 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
I/F SPI BUS
Density [bit] 1024K
Bit Format [Word x Bit] 128K x 8
Package SOP-J8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Vcc(Min.)[V] 2.5
Vcc(Max.)[V] 5.5
Standby Current (Max.)[μA] 1.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 10M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 100
Features:
    • High Speed Clock Action up to 10MHz (Max)
    • Wait Function by HOLDB Terminal
    • Part or Whole of Memory Arrays Settable as Read only Memory Area by Program
    • 2.5V to 5.5V Single Power Source Operation Most Suitable for Battery Use
    • Up to 256 Bytes in Page Write Mode
    • For SPI Bus Interface (CPOL, CPHA) = (0, 0), (1, 1)
    • Self-timed Programming Cycle
    • Low Current Consumption
    • Address Auto Increment Function at Read Action
    • Prevention of Write Mistake
    • More than 100 years Data Retention
    • More than 1 Million Write Cycles
    • Bit Format 128K×8
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR25A1MF-3M 105°C Operation SPI BUS EEPROM SOP8   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance