BR25A1MF-3M
1024KBit, SPI BUS, Serial EEPROM for Automotive (105℃ Operation)
BR25A1MF-3M
BR25A1MF-3M
1024KBit, SPI BUS, Serial EEPROM for Automotive (105℃ Operation)
BR25A1MF-3M is a 1Mbit Serial EEPROM of SPI BUS Interface.
Product Detail
Part Number | BR25A1MF-3MGE2
Status |
Recommended
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Series
BR25A-3M
Density [bit]
1M
Bit Format [Word x Bit]
128K x 8
Vcc(Min.)[V]
2.5
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
3
Standby Current (Max.)[μA]
1
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
10M
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
100
I/F
SPI BUS
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5x6.2 (t=1.71)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- High Speed Clock Action up to 10MHz (Max)
- Wait Function by HOLDB Terminal
- Part or Whole of Memory Arrays Settable as Read only Memory Area by Program
- 2.5V to 5.5V Single Power Source Operation Most Suitable for Battery Use
- Up to 256 Bytes in Page Write Mode
- For SPI Bus Interface (CPOL, CPHA) = (0, 0), (1, 1)
- Self-timed Programming Cycle
- Low Current Consumption
- Address Auto Increment Function at Read Action
- Prevention of Write Mistake
- More than 100 years Data Retention
- More than 1 Million Write Cycles
- Bit Format 128K×8