I²C BUS 8Kbit (1024x8bit) EEPROM - BR24T08-W

ROHM's high reliability serial EEPROMs command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.7V to 5.5V, 1.8V to 5.5V, 2.5V to 5.5V, 3.0V to 3.6V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
BR24T08-W Active DIP-T8 2000 50 Tube Yes
Grade Standard
I/F I2C BUS(2-Wire)
Density [bit] 8K
Bit Format [Word x Bit] 1K x 8
Package DIP-T8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.6
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 2.0
Standby Current (Max.)[μA] 2.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 400K
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
    • Completely conforming to the world standard I²C BUS.All controls available by 2 ports of serial clock (SCL) and serial data (SDA)
    • Other devices than EEPROM can be connected to the same port, saving microcontroller port
    • 1.6V to 5.5v Single Power Source Operation most suitable for battery use
    • 1.6V to 5.5V wide limit of operating voltage, possible FAST MODE 400kHz operation
    • Page Write Mode useful for initial value write at factory shipment
    • Self-timed Programming Cycle
    • Low current Consumption
    • Prevention of Write Mistake
    • Write (Write Protect) Function added
    • Prevention of Write Mistake at Low Voltage
    • More than 1 million write cycles
    • More than 40 years data retention
    • Noise filter built in SCL / SDA terminal
    • Initial delivery state FFh
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR24T08FJ-WSGN I²C BUS EEPROM (2-Wire) SOP-J8A   inquiry
BR24T08FVT-W I²C BUS 8Kbit (1024x8bit) EEPROM TSSOP-B8   Buy Sample
BR24T08FJ-W I²C BUS 8Kbit (1024x8bit) EEPROM SOP-J8   Buy Sample
BR24T08FVM-W I²C BUS 8Kbit (1024x8bit) EEPROM MSOP8   Buy Sample
BR24T08NUX-W I²C BUS 8Kbit (1024x8bit) EEPROM VSON008X2030   Buy Sample
BR24T08F-W I²C BUS 8Kbit (1024x8bit) EEPROM SOP8   Buy Sample
New Products:
Technical Data
IBIS Model

Download IBIS Model

Application Note

Thermal Resistance