Not Recommended for New Designs BR24S16FJ-W
16KBit, I²C BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BR24S16FJ-W

Part Number
BR24S16FJ-W
BR24S16FJ-W
BR24G16FJ-3
BR24G16FJ-3
Ordering Part Number BR24S16FJ-WE2 BR24G16FJ-3GTE2
Similar Level - Same Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOP-J8 SOP-J8
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Series BR24S-W BR24G-3
I/F I2C BUS(2-Wire) I2C BUS(2-Wire)
Density [bit] 16K 16K
Vcc (Min.) [V] 1.7 1.6
Vcc (Max.) [V] 5.5 5.5
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 85
Package Size [mm] 4.9x6 (t=1.65) 4.9x6 (t=1.65)
Input Frequency (Max.)[Hz] 400k 400k
Write Cycle (Max.)[ms] 5.0 5.0
Additional Feature - Cu wire bonding.
Bit Format [Word x Bit] 2K x 8 2K x 8
Circuit Current (Max.)[mA] 2.0 2.0
Standby Current (Max.)[µA] 2.0 2.0
Endurance (Max.)[Cycle] 106 106
Data Retention (Max.)[Year] 40 40
X

Most Viewed