Downloading...
 
product-image
 

I²C BUS 8Kbit(1024x8bit) EEPROM - BR24S08FV-W

ROHM recommends BR24G08FV-3 for new design.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR24S08FV-WE2 Active SSOP-B8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
I/F I2C BUS(2-Wire)
Density [bit] 8K
Bit Format [Word x Bit] 1K x 8
Package SSOP-B8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.7
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 2.0
Standby Current (Max.)[μA] 2.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 400K
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
Features:
  • ・Completely conforming to I²C BUS
    ・Wide operating voltage range:1.7 to 5.5V
    ・Data rewrite up to 1,000,000times
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR24S256F-W I²C BUS 256Kbit(32768x8bit) EEPROM SOP8   Buy Sample
BR24S32FJ-W I²C BUS 32Kbit(4096x8bit) EEPROM SOP-J8   Buy Sample
BR24S08F-W I²C BUS 8Kbit(1024x8bit) EEPROM SOP8   Buy Sample
BR24S08FJ-W I²C BUS 8Kbit(1024x8bit) EEPROM SOP-J8   Buy Sample
BR24S08FVT-W I²C BUS 8Kbit(1024x8bit) EEPROM TSSOP-B8   Buy Sample
BR24S08FVM-W I²C BUS 8Kbit(1024x8bit) EEPROM MSOP8   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance