Downloading...
 
product-image
 

I²C BUS EEPROM (2-Wire) - BR24G64FVJ-3A

BR24G64FVJ-3A is a serial EEPROM of I²C BUS Interface Method.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR24G64FVJ-3AGTE2 Active TSSOP-B8J 2500 2500 Taping Yes
 
Specifications:
Grade Standard
I/F I2C BUS(2-Wire)
Density [bit] 64K
Bit Format [Word x Bit] 8K x 8
Package TSSOP-B8J
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.6
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 2.0
Standby Current (Max.)[μA] 2.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 1M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
Comment Cu wire bonding.
Features:
    • All controls available by 2 ports of serial clock (SCL) and serial data (SDA)
    • Other devices than EEPROM can be connected to the same port, saving microcontroller port
    • 1.6V to 5.5V Single Power Source Operation most suitable for battery use
    • 1MHz operation is possible (1.7V to 5.5V)
    • Up to 32 Byte in Page Write Mode
    • Bit format 8K x 8bit
    • Self-timed Programming Cycle
    • Low Current Consumption
    • Prevention of Write Mistake
      WP (Write Protect) Function added
      Prevention of Write Mistake at Low Voltage
    • More than 1 million write cycles
    • More than 40 years data retention
    • Noise filter built in SCL / SDA terminal
    • Initial delivery state FFh
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR24G64QUZ-3A I²C BUS EEPROM (2-Wire) VMMP008Z1830   inquiry
BR24G64FVM-3A I²C BUS EEPROM (2-Wire) MSOP8   Buy Sample
BR24G64-3A I²C BUS EEPROM (2-Wire) DIP-T8   Buy Sample
BR24G64FV-3A I²C BUS EEPROM (2-Wire) SSOP-B8   Buy Sample
BR24G64FVT-3A I²C BUS EEPROM (2-Wire) TSSOP-B8   Buy Sample
BR24G64NUX-3A I²C BUS EEPROM (2-Wire) VSON008X2030   Buy Sample
New Products:
 
 
Technical Data
IBIS Model

Download IBIS Model

Application Note

Thermal Resistance