Serial EEPROM Series Standard EEPROM I²C BUS EEPROM (2-Wire) - BR24G32QUZ-3A

BR24G32-3A is a 32Kbit serial EEPROM of I²C BUS Interface Method

Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
BR24G32QUZ-3ATR Active VMMP008Z1830 4000 4000 Taping Yes
Grade Standard
I/F I2C BUS(2-Wire)
Density [bit] 32K
Bit Format [Word x Bit] 4K x 8
Package VMMP008Z1830
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.7
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 2.0
Standby Current (Max.)[μA] 2.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 1M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
Comment Cu wire bonding.
    • All controls available by 2 ports of serial clock (SCL) and serial data(SDA)
    • Other devices than EEPROM can be connected to the same port, saving microcontroller port
    • 1.6V to 5.5V Single Power Source Operation most suitable for battery use
    • 1MHz action is possible (1.7V to 5.5V)
    • Up to 32 Byte in Page Write Mode
    • Bit format 4K x 8bit
    • Self-timed Programming Cycle
    • Low Current Consumption
    • Prevention of Write Mistake
      • WP (Write Protect) Function added
      • Prevention of Write Mistake At Low Voltage
    • More than 1 million write cycles
    • More than 40 years data retention
    • Noise filter built in SCL / SDA terminal
    • Initial delivery state FFh
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR24G32FV-3A I²C BUS 32Kbit (4096x8bit) EEPROM SSOP-B8   Buy Sample
BR24G32-3A I²C BUS 32Kbit (4096x8bit) EEPROM DIP-T8   Buy Sample
BR24G32FJ-3A I²C BUS 32Kbit (4096x8bit) EEPROM SOP-J8   Buy Sample
BR24G32FVM-3A I²C BUS 32Kbit (4096x8bit) EEPROM MSOP8   Buy Sample
BR24G32NUX-3A I²C BUS 32Kbit (4096x8bit) EEPROM VSON008X2030   Buy Sample
BR24G32F-3A I²C BUS 32Kbit (4096x8bit) EEPROM SOP8   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance