BR24G256FVT-5
256KBit, I²C BUS, High Endurance, Low Power Serial EEPROM
BR24G256FVT-5
BR24G256FVT-5
256KBit, I²C BUS, High Endurance, Low Power Serial EEPROM
BR24G256FVT-5 is a 256kbit serial EEPROM of I²C BUS Interface.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BR24G256FVT-5E2
Status |
Recommended
Package |
TSSOP-B8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
BR24G-5
Density [bit]
256K
Bit Format [Word x Bit]
32K x 8
Vcc(Min.)[V]
1.6
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
2
Standby Current (Max.)[μA]
2.5
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
1M
Endurance (Max.)[Cycle]
4x106
Data Retention (Max.)[Year]
200
I/F
I2C BUS(2-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x6.4 (t=1.2)
Features:
- All Controls Available by 2 Ports of Serial Clock (SCL) and Serial Data (SDA)
- 1.6V to 5.5V Wide Limit of Operating Voltage, Possible 1MHz Operation
- Page Write Mode 64Byte
- Bit Format 32K x 8bit
- Low Current Consumption
- Prevention of Miswriting
WP (Write Protect) Function Added
Prevention of Miswriting at Low Voltage - Noise Filter Built in SCL / SDA Pin
- Initial Delivery State FFh