Downloading...
 
product-image
 

EEPROM for EDID - BR24C21F

ROHM's serial EEPROM series are optimized for displays as well as Plug & Play memory modules.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR24C21F-E2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
I/F I2C BUS(2-Wire)
Density [bit] 1K
Bit Format [Word x Bit] 128 x 8
Package SOP8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 2.5
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 3.0
Standby Current (Max.)[μA] 100.0
Write Cycle (Max.)[ms] 10.0
Input Frequency (Max.)[Hz] 400K
Endurance (Max.)[Cycle] 105
Data Retention (Max.)[Year] 10
Features:
  • ・Compatible with DDC1/DDC2
    ・1kbit (128 words x 8 bits) serial EEPROMs
    ・Wide operating voltage range:2.5 to 5.5V
    ・Data rewrite up to 100,000times
 
 
Technical Data
Application Note

Thermal Resistance