Automotive I²C BUS 16Kbit (2048x8bit) EEPROM - BR24A16FJ-WM

A serial EEPROM(Electrically Erasable Programmable Read Only Memory) is non-volatile memory that can be overwritten electrically, in units of bytes, and is most suitable for data storage use. ROHM's high reliability serial EEPROMs are among the top of their class. They command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.8V to 5.5V, 2.5V to 5.5V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
BR24A16FJ-WME2 Active SOP-J8 2500 2500 Taping Yes
Grade Automotive
I/F I2C BUS(2-Wire)
Density [bit] 16K
Bit Format [Word x Bit] 2K x 8
Package SOP-J8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Vcc(Min.)[V] 2.5
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 2.0
Standby Current (Max.)[μA] 2.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 400K
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
  • ・Completely conforming to I²C BUS
    ・Wide operating voltage range:2.5 to 5.5V
    ・Data rewrite up to 1,000,000times
Pin Configuration:
Pin Configration
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR24A01AFJ-WM Automotive I²C BUS 1Kbit(128x8bit) EEPROM SOP-J8   Buy Sample
BR24A01AF-WM Automotive I²C BUS 1Kbit(128x8bit) EEPROM SOP8   Buy Sample
BR24A02F-WM Automotive I²C BUS 2Kbit(256x8bit) EEPROM SOP8   Buy Sample
BR24A02FJ-WM Automotive I²C BUS 2Kbit(256x8bit) EEPROM SOP-J8   Buy Sample
BR24A04F-WM Automotive I²C BUS 4Kbit(512x8bit) EEPROM SOP8   Buy Sample
BR24A04FJ-WM Automotive I²C BUS 4Kbit(512x8bit) EEPROM SOP-J8   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance