I²C BUS 4Kbit(512x8bit) EEPROM - BR24A04F-WLB(H2)

This is the product guarantees long time support in Industrial market. A serial EEPROM(Electrically Erasable Programmable Read Only Memory) is non-volatile memory that can be overwritten electrically, in units of bytes, and is most suitable for data storage use. ROHM's high reliability serial EEPROMs are among the top of their class. They command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.8V to 5.5V, 2.5V to 5.5V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
BR24A04F-WLBH2 Active SOP8 250 250 Taping Yes
Grade Industrial
I/F I2C BUS(2-Wire)
Density [bit] 4K
Bit Format [Word x Bit] 512 x 8
Package SOP8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Vcc(Min.)[V] 2.5
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 2.0
Standby Current (Max.)[μA] 2.0
Write Cycle (Max.)[ms] 5.0
Input Frequency (Max.)[Hz] 400K
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
  • · Long time support a product for Industrial applications.
    · Completely conforming to I²C BUS
    · Wide operating voltage range:2.5 to 5.5V
    · Data rewrite up to 1,000,000times
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR24A01AF-WLB(H2) I²C BUS 1Kbit(128x8bit) EEPROM SOP8   Buy Sample
BR24A02F-WLB(H2) I²C BUS 2Kbit(256x8bit) EEPROM SOP8   Buy Sample
BR24A08F-WLB(H2) I²C BUS 8Kbit (1024x8bit) EEPROM SOP8   Buy Sample
BR24A16F-WLB(H2) I²C BUS 16Kbit (2048x8bit) EEPROM SOP8   Buy Sample
BR24A32F-WLB(H2) I²C BUS 32Kbit (4096x8bit) EEPROM SOP8   Buy Sample
BR24A64F-WLB(H2) I²C BUS 64Kbit (8192x8bit) EEPROM SOP8   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance