BR24A01AFJ-WM
1KBit, I²C BUS, Serial EEPROM for Automotive (105℃ Operation)

A serial EEPROM(Electrically Erasable Programmable Read Only Memory) is non-volatile memory that can be overwritten electrically, in units of bytes, and is most suitable for data storage use. ROHM's high reliability serial EEPROMs are among the top of their class. They command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.8V to 5.5V, 2.5V to 5.5V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.

Product Detail

 
Part Number | BR24A01AFJ-WME2
Status | Active
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Series

BR24A-WM

Density [bit]

1K

Bit Format [Word x Bit]

128 x 8

Vcc(Min.)[V]

2.5

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.9x6 (t=1.65)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・Completely conforming to I²C BUS
・Wide operating voltage range:2.5 to 5.5V
・Data rewrite up to 1,000,000times
X

Most Viewed