Home | Power Modules | BP5892
 
Downloading...
Not Recommended For New Design

AC Input Non-isolated LED Driver - BP5892

 
Recommended Products
N/A
 
 
Specifications:
Part number BP5892
Status NRND
Package BP5892
Unit Quantity 168
Minimum Package Quantity
Packing Type Tray
Constitution Materials List inquiry
RoHS Yes
Vin[V] AC90 to 110
Vout(Typ.)[V] 67 to 77
Iout(Max.)[mA] 87.5
Output Power (Max.)[W] 6.7
Characteristics ・Ultra-compact
Dimensions [mm] 16x53x17.8
Pin Configuration:
  • N/A