Downloading...

Isolated AC/DC Converter - BP5729

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers and LEDs .

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5729 Active SIP12 120 Tray Yes
 
Specifications:
Vin[V] 120 to 372 (85 to 264V in AC conversion)
Iout(Max.)[mA] 50.0
Output Power (Max.)[W] 12 / 24
Switching Method Quasi-resonance
Dimensions [mm] 37.4x24.3x9.3
Features:
  • ・High conversion efficiency and low stand-by current because of switching power supplies
    ・Wide input voltage range (85to 286V in AC conversion)
    ・Output power 24W
    ・Dimensions 33x22x10mm
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Modules
PART NUMBER Product Name Package Datasheet Distribution Inventory
BP5710-1 Isolated AC/DC Converter SIP11   Buy Sample
BP5716 Isolated AC/DC Converter SIP8   Buy Sample
BP5718A12 Isolated AC/DC Converter SIP11   Buy Sample
BP5720-5 Isolated AC/DC Converter SIP12   Buy Sample
BP5725 Isolated AC/DC Converter SIP7   Buy Sample
BP5728 Isolated AC/DC Converter SIP6   Buy Sample
New Products:
 
 
Technical Data
AC/DC Converter Application example

For BP5034D5, BP5034D12, BP5034D15, BP5034D24, BP5038A, BP5041A, BP5046, BP5065C, BP5085-15

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters