Downloading...

Isolated AC/DC Converter - BP5728

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer. They realize simple switching power supplies with few external devices, suitable for driving micro-computers, LEDs and triacs.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BP5728 Active SIP6 250 Tray Yes
 
Specifications:
Vin[V] 113 to 405 (80 to 286V in AC conversion)
Output Power (Max.)[W] 6 / 12
Switching Method PWM(Light load compatible)
Dimensions [mm] 18.8x19.5x9.9
Features:
  • ・High conversion efficiency and low stand-by current because of switching power supplies
    ・Wide input voltage range (85to 286V in AC conversion)
    ・Output power 12W
    ・Dimensions 18.8x19.5x9.9mm
 
 
Technical Data
Application Note

AC/DC Converter Application example

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters