Downloading...
Not Recommended For New Design

Isolated AC/DC Converter - BP5723-33

 
Recommended Products
N/A
 
 
Specifications:
Part number BP5723-33
Status NRND
Package SIP11
Unit Quantity 120
Minimum Package Quantity
Packing Type Tray
Constitution Materials List inquiry
RoHS Yes
Vin[V] 113 to 374 (80 to 264V in AC conversion)
Vout(Typ.)[V] 3.3
Iout(Max.)[mA] 3000
Dimensions [mm] 38.5x21.5x10.9
Pin Configuration:
  • N/A
 
 
Technical Data
Application Note

AC/DC Converter Application example

Land Pattern

For AC/DC Converters

Part Explanation

For AC/DC Converters